IESNA:LM-63-2002
[TEST]P952586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-927-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16738
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2475.2 2746.2 2985.5 3160.3 3194.2 3004.1 2782.2 2648.9 2630.3 2744
2969.1 3244.5 3547.2 3991.9 4373.3 4623.6 4903.3 5241 5637.7 6009.2
6325 6541.4 6492.2 6336 5875.9 4902.2 3670.7 2466.4 1411.9 791.2
528.9 360.6 156.3 80.9 28.4 0 0
2475.2 2730.9 2975.6 3148.3 3187.6 3005.2 2783.3 2643.4 2620.5 2728.7
2945 3210.6 3505.6 3895.8 4319.8 4550.3 4831.2 5147 5549.1 5906.5
6220.1 6448.5 6409.2 6242 5843.1 4930.6 3769 2545.1 1437 782.4
530 372.6 157.4 91.8 33.9 5.5 0
2475.2 2733 2966.9 3152.7 3216.1 3076.2 2852.2 2689.3 2644.5 2715.6
2902.4 3128.6 3423.7 3752.6 4175.5 4423.6 4662.9 4948.1 5320.8 5660.6
5995 6184.1 6176.4 5951.3 5666.1 4929.5 3894.7 2630.3 1556.1 939.8
646.9 475.4 313.6 200 123.5 48.1 0
2475.2 2706.8 2937.4 3123.2 3227 3161.4 2961.4 2778.9 2689.3 2717.7
2847.8 3046.7 3268.5 3515.5 3880.5 4201.7 4454.2 4723 5036.6 5401.6
5718.5 5996.1 6163.3 6151.3 6128.3 6176.4 5743.7 4712.1 2942.9 1396.6
880.8 680.8 488.5 315.8 155.2 38.2 0
2475.2 2688.2 2899.2 3092.6 3227 3272.9 3143.9 2970.2 2825.9 2775.7
2835.8 2976.7 3157 3368 3577.8 3903.4 4281.5 4542.7 4878.2 5225.7
5599.4 5915.2 6157.8 6344.7 6423.4 6565.4 6755.6 6189.5 4771.1 2666.4
1039.2 480.8 324.6 204.4 102.7 13.1 0
2475.2 2668.6 2851.1 3039 3193.1 3304.6 3326.4 3227 3102.4 2998.6
2976.7 3037.9 3174.5 3322.1 3517.7 3718.7 4064.1 4518.7 4835.6 5091.3
5423.5 5826.7 6250.7 6628.8 6999.3 7421.1 8174 8965.2 8746.6 7489.9
5243.2 2558.2 814.1 285.2 101.6 12 0
2475.2 2630.3 2786.6 2950.5 3106.8 3246.7 3372.3 3448.8 3457.6 3435.7
3420.4 3452.1 3527.5 3641.2 3790.9 3990.8 4243.3 4573.3 4988.6 5430
5863.9 6372 6979.6 7637.5 8389.3 9072.3 9888.6 11244.7 13453.2 14226.9
12259.9 8110.6 4205 1986.7 691.7 82 0
2475.2 2624.9 2763.6 2907.9 3064.2 3200.8 3342.8 3468.5 3550.4 3596.3
3646.6 3726.4 3831.3 3964.6 4152.6 4383.1 4648.7 4979.8 5365.6 5821.3
6329.4 6868.1 7479 8201.3 8926.9 9661.3 10457.9 11549.6 13563.6 15303.3
14189.8 9939.9 5325.1 2326.5 704.8 68.8 0
2475.2 2597.5 2713.4 2841.2 2966.9 3104.6 3243.4 3387.6 3536.2 3689.2
3831.3 3991.9 4197.4 4452 4805 5178.7 5588.5 6009.2 6478 7009.1
7535.8 8060.4 8594.7 9180.5 9814.3 10433.9 11063.3 11817.3 12941.8 13948.3
13345.1 10804.3 6776.3 2843.4 602.1 54.6 0
2475.2 2549.5 2630.3 2714.5 2805.2 2901.3 3005.2 3119.9 3249.9 3406.2
3606.2 3838.9 4102.3 4453.1 4917.5 5446.4 5989.5 6579.6 7226.6 7903
8590.4 9219.8 9815.4 10377.1 10871 11346.4 11899.3 12512.4 13267.5 13255.4
11754 9076.6 5096.7 1496 225.1 31.7 0
2475.2 2500.3 2534.2 2569.1 2605.2 2651.1 2704.6 2763.6 2831.4 2924.3
3046.7 3188.7 3366.9 3624.8 3985.4 4430.1 4938.3 5467.2 6001.6 6506.4
6967.6 7423.3 7876.8 8313.9 8701.8 9047.1 9397.9 9792.4 10079.8 9438.4
7711.8 5324 2109.1 432.7 119.1 39.3 0
2475.2 2477.3 2480.6 2490.5 2503.6 2514.5 2533.1 2551.6 2572.4 2603
2646.7 2692.6 2744 2836.9 2977.8 3142.8 3380 3666.3 4021.4 4402.8
4788.6 5170 5556.8 5918.5 6238.7 6523.9 6765.4 7004.7 7035.3 6262.7
5006 3459.7 1385.6 276.5 71 21.9 0
2475.2 2447.8 2431.4 2407.4 2381.2 2353.9 2317.8 2282.8 2232.6 2169.2
2101.4 2005.3 1917.8 1861 1847.9 1875.2 1988.9 2191 2448.9 2713.4
2948.3 3135.2 3299.1 3443.4 3550.4 3602.9 3549.4 3304.6 2789.9 2007.4
1230.5 643.6 244.8 64.5 14.2 0 0
2475.2 2399.7 2309 2207.4 2092.7 1948.4 1792.2 1617.3 1440.3 1285.1
1159.4 1057.8 978 921.2 881.9 843.6 814.1 806.5 841.4 937.6
1051.3 1125.6 1129.9 1065.5 958.4 811.9 658.9 498.3 348.6 212
124.6 73.2 39.3 13.1 3.3 0 0
2475.2 2340.7 2179 1991 1761.6 1524.4 1303.7 1131 1001 890.6
789 695 625.1 592.3 575.9 554 537.6 522.3 502.7 485.2
472.1 450.2 417.4 373.7 324.6 274.3 227.3 191.2 160.6 131.1
98.4 63.4 29.5 7.6 2.2 0 0
2475.2 2271.9 2034.8 1750.6 1463.2 1207.5 1034.9 908.1 791.2 693.9
632.7 596.7 566.1 538.7 512.5 487.4 462.2 431.6 397.8 368.3
347.5 326.7 307.1 279.8 255.7 226.2 201.1 174.8 145.3 113.6
75.4 44.8 20.8 7.6 2.2 0 0
2475.2 2234.7 1928.8 1572.5 1249 1040.3 898.3 773.7 687.4 645.8
612 574.8 537.6 503.8 473.2 443.7 408.7 371.5 335.5 306
281.9 257.9 242.6 228.4 209.8 188 163.9 137.7 106 75.4
53.5 31.7 14.2 3.3 0 0 0
2475.2 2181.2 1810.7 1409.7 1113.5 937.6 801 714.7 672.1 638.2
604.3 561.7 520.2 479.7 439.3 398.9 358.4 321.3 291.8 268.8
251.3 236 220.7 200 179.2 159.5 136.6 112.6 90.7 72.1
53.5 35 12 0 0 0 0
2475.2 2148.4 1727.7 1307 1048 883 760.6 708.1 676.4 641.5
604.3 561.7 515.8 467.7 420.7 374.8 334.4 303.8 281.9 260.1
240.4 219.6 202.2 184.7 167.2 146.4 123.5 100.5 83.1 65.6
47 28.4 6.6 0 0 0 0
2475.2 2118.9 1664.3 1249 1021.8 860 754 716.9 680.8 644.7
608.7 567.2 522.3 474.3 426.2 383.6 348.6 314.7 285.2 257.9
234.9 209.8 190.1 171.6 150.8 124.6 99.4 83.1 67.8 50.3
33.9 16.4 3.3 0 0 0 0
2475.2 2120 1649 1233.8 1002.1 845.8 756.2 725.6 696.1 660
622.9 583.5 543.1 498.3 451.3 406.5 368.3 333.3 303.8 275.4
245.9 215.3 190.1 167.2 142.1 113.6 86.3 72.1 57.9 43.7
28.4 13.1 2.2 0 0 0 0
2475.2 2144 1672 1249 1014.1 853.5 759.5 728.9 700.5 664.4
628.3 590.1 548.6 504.9 459 413.1 371.5 336.6 312.5 286.3
250.2 219.6 192.3 168.3 139.9 112.6 86.3 72.1 56.8 42.6
28.4 13.1 3.3 0 0 0 0
